Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.910 |
| A dimension MM | 175.400 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FLE16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.540 |
| Drop dimension MM | 64.4 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.340 |
| Hose cut off factor MM | 135.700 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 4.180 |
| Product height mm | 106.172 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153715 |
