Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.010 |
| A dimension MM | 178.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FHB20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 4.090 |
| Drop dimension MM | 104.0 |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.840 |
| Hose cut off factor MM | 123.000 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 5.320 |
| Product height mm | 135.128 |
| Product length in | 8.350 |
| Product length mm | 212.090 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688029030 |
