Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.370 |
| A dimension MM | 136.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S24FLB16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.220 |
| Drop dimension MM | 81.9 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.810 |
| Hose cut off factor MM | 96.800 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 4.260 |
| Product height mm | 108.204 |
| Product length in | 6.560 |
| Product length mm | 166.624 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156235 |
