Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | 4S25EK16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End size 1 | -25 |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 44.000 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.200 |
| Product height in | 2.084 |
| Product height mm | 52.933 |
| Product length in | 3.400 |
| Product length mm | 86.360 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 |
| SERIES | 4S/6S |
| Thread size 1 | M42x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153890 |
