Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.850 |
| A dimension MM | 250.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S32FHB32 |
| Compatible hose ID IN | 2.000 |
| Drop dimension IN | 5.430 |
| Drop dimension MM | 138.0 |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.780 |
| Hose cut off factor MM | 172.200 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 7.130 |
| Product height mm | 181.102 |
| Product length in | 11.420 |
| Product length mm | 290.068 |
| Product material | Carbon steel |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022576 |
