Product specifications
Characteristic | Value |
---|---|
A dimension IN | 10.610 |
A dimension MM | 269.600 |
Angle shape | 22.5 Degree |
Compatible hose ID IN | 2.000 |
Construction Style | Crimp |
Drop dimension IN | 0.930 |
Drop dimension MM | 23.50 |
End Type 1 | Split flange code 61 |
End size 1 | -32 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 7.540 |
Hose cut off factor MM | 191.500 |
Inside diameter IN | 1.6600 |
Inside diameter MM | 42.1000 |
Product height in | 4.020 |
Product height mm | 102.108 |
Product length in | 12.020 |
Product length mm | 305.308 |
Product material | Carbon steel |
Product width in | 3.390 |
Product width mm | 86.106 mm |
Thread sealant | No |
Working pressure max BAR | 206 |
Working pressure max PSI | 3000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022699 |