Product specifications
Characteristic | Value |
---|---|
A dimension IN | 11.690 |
A dimension MM | 297.000 |
Angle shape | 67.5 Degree |
Compatible hose ID IN | 2.000 |
Drop dimension IN | 3.910 |
Drop dimension MM | 99.30 |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 8.620 |
Hose cut off factor MM | 219.000 |
Inside diameter IN | 1.6600 |
Inside diameter MM | 42.1000 |
Product height in | 6.000 |
Product height mm | 152.400 |
Product length in | 13.100 |
Product length mm | 332.740 |
Product material | Carbon steel |
Product width in | 3.390 |
Product width mm | 86.106 mm |
Thread sealant | No |
Working pressure max bar | 206.00 |
Working pressure max psi | 3000.00 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022712 |