Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 55.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S8DSB6 |
| Compatible hose ID IN | 0.380 |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.30 |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.600 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 2.720 |
| Product length mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 1.150 |
| Product width mm | 29.210 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M20x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029551 |
| Proposition 65 | Cancer and Reproductive Harm |
