Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.310 |
| A dimension MM | 84.100 |
| Angle shape | 67.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S8FLE8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC525 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.270 |
| Drop dimension MM | 32.30 |
| End connection torque | 23-24 lb-ft(32-33 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 56.896 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 1.270 |
| Product height mm | 32.258 |
| Product length in | 3.400 |
| Product length mm | 86.360 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031618 |
