Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.440 |
A dimension MM | 112.800 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
Drop dimension IN | 1.100 |
Drop dimension MM | 28.00 |
End Type 1 | Female ORFS swivel |
End size 1 | -16 |
Finish plating | Dura-kote |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hose cut off factor IN | 2.870 |
Hose cut off factor MM | 73.000 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.950 |
Product height mm | 74.930 |
Product length in | 5.830 |
Product length mm | 148.082 |
Product material | Carbon steel |
Product width in | 2.084 |
Product width mm | 52.933 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Thread size 1 | 1 7/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688023069 |