Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 50.0 |
| Hex size 2 IN | 1.810 |
| Hex size 2 MM | 46.0 |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.300 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.460 |
| Product height mm | 62.484 |
| Product length in | 4.200 |
| Product length mm | 106.680 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Working pressure max bar | 172 |
| Working pressure max psi | 2500 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028699 |
| Proposition 65 | Cancer and Reproductive Harm |
