Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.020 |
| A dimension MM | 152.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4SA20FRC20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 5.080 |
| Drop dimension MM | 129.00 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.875 |
| Hex size 1 MM | 47.000 |
| Hose cut off factor IN | 3.850 |
| Hose cut off factor MM | 97.900 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 6.450 |
| Product height mm | 163.830 |
| Product length in | 6.700 |
| Product length mm | 170.180 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Series | 4S/6S |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154033 |
