Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.310 |
A dimension MM | 134.900 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.250 |
Hex size 1 MM | 57.000 |
Hex size 2 IN | 2.240 |
Hex size 2 MM | 57.000 |
Hose cut off factor IN | 2.240 |
Hose cut off factor MM | 56.800 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 2.820 |
Product height mm | 71.628 |
Product length in | 5.500 |
Product length mm | 139.700 |
Product material | Carbon steel |
Product width in | 2.823 |
Product width mm | 71.704 mm |
Thread sealant | No |
Thread size 1 | 1 7/8-12 UN |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022743 |