4SA8FJC8.114
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4SA8FJC8.114
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE J1176 | |
| Compatible hoses | EC525-12 to -32; GH493-12 to FC636-12 to -32; FC736-12 to -32; FC500-12 to -24; FC273B-12, -16; GH506-12 to -32; FC254-12 to -32; EC810-12, -16; EC600-12, -16 H430-12 to -32; H430R-12 to -32; EC525-12 to -32; H471-12 to -24; H464-12 to -32; H485-16 | |
| Construction style | Crimp | |
| Drop dimension | 4.5 | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .875 in | |
| Hose cut-off factor | 1.73 in | |
| Hose dash size | -8 | |
| Inside diameter | .37 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.625 lb | |
| Product Height | 4.5 in | |
| Product Length/Depth | 2.8 in | |
| Product material | Carbon Steel | |
| Product Volume | 16.821 in³ | |
| Product Weight | .625 lb | |
| Product Width | 1.335 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| UNSPSC | 27121707 | |
| UPC | 810903030376 |