Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.0 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.8 |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.500 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.500 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 mm |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Working pressure max BAR | 552 |
| Working pressure max PSI | 8100 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030406 |
