4SP16W-BD76
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16CTG16
4SP16W-BD76
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Compatible hoses | H464: All sizes, H470: -12 & -16 only, H471: -12 thru -24, H485: -16 only, H487: -12 & -16 only. | |
| End Size 1 | 1.88 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.56 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 2.8 lb | |
| Packaged Width | 7 in | |
| Product Height | 1.92 in | |
| Product Length/Depth | 7.45 in | |
| Product material | Carbon steel | |
| Product Volume | 30.468 in³ | |
| Product Weight | 1.8 lb | |
| Product Width | 2.13 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 639789322623 |