4SP32W-95P
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32BFB32
4SP32W-95P
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End Size 1 | G2 | |
| End type 1 | BSPP | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 3.07 in | |
| Packaged Height | 7 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 7 in | |
| Product Height | 5.28 in | |
| Product Length/Depth | 9.67 in | |
| Product material | Carbon steel | |
| Product Volume | 173.085 in³ | |
| Product Width | 3.39 in | |
| Thread sealant | No | |
| UPC | 639789360298 |