Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.690 |
| A dimension MM | 42.800 |
| Angle shape | 90 Degree |
| Catalog Item | 4T5DLB3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.760 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 27.00 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.300 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 1.889 |
| Product length mm | 48.000 |
| Product material | Carbon steel |
| Product width in | 0.708 |
| Product width mm | 18.000 |
| Thread size 1 | M12x1.5 |
