Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.660 |
A dimension MM | 67.500 |
Angle shape | Straight |
Compatible hose ID IN | 0.500 |
Construction Style | Crimp |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 0.866 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 1.440 |
Hose cut off factor MM | 36.700 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.092 |
Product height mm | 27.736 |
Product length in | 2.660 |
Product length mm | 67.564 |
Product material | Carbon steel |
Product width in | 1.092 |
Product width mm | 27.736 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810903032974 |