Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 50-0406-10 | |
| Certifications | ROHS COMPLIANT | RoHS Compliant |
| Color | NATURAL | Natural |
| Construction | EXTRUDED | Extruded |
| Fixed Length | 30.500 | |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.35 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.38 | |
| Outside diameter (mm) | 9.53 | |
| Package form | BOX | Box |
| Qualified hose fittings | CONTACT COUPLING MANUFACTURER | Contact coupling manufacturer |
| Size | -4 | -4 |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Working pressure max (bar) | 9 | |
| Working pressure max (psi) | 125 | |
| Working temperature max (C) | 66 | |
| Working temperature max (F) | 150.0 | |
| Working temperature min (C) | -4 | |
| Working temperature min (F) | 25.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789331731 |