Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | FPM75, HMS 111 |
| O-Ring, Cross Section | 1,6764 mm |
| O-Ring, Inside Diameter | 21,9456 mm |
| Remarks | RECTANGULAR CROSS SECTION (0.0 |
| Standard | N/A |
| Standard Class Level | N/A |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |