O-RING, HMS151 0.674x0.103 N-NBR90
5000680
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5000680
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FPM90, HMS 112 | FPM90, HMS 112 |
| O-Ring, Cross Section | 2,6162 mm | |
| O-Ring, Inside Diameter | 17,1196 mm | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |