
Winner by Danfoss
50012Y-22-12Z
Hose Fitting
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Winner by Danfoss |
Compatible hose ID | .75 in |
Construction style | Crimp |
End type 2 | Line/Hose/Tube |
Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
Finish/plating | Cr3+Zinc |
Hose cut-off factor | 1.73 in |
Hose dash size | -12 |
Inside diameter | .59 in |
Item type | Fitting Assembly |
Product Length/Depth | 3.34 in |
Product Type | Crimp Hose Fittings |
Product material | Carbon Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | 1-Piece |