CM11N02-R15DDE-21
5002912-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 9.720 |
| Product height mm | | 246.888 |
| Product length in | | 6.300 |
| Product length mm | | 160.020 |
| Product width in | | 3.880 |
| Product width mm | | 98.552 |