PUMP-VAR-DISPL CCW 90PV055
500293
Model code: 90L055-DC-1-AB-60-L-4-S1-C-02-GBA-42-42-20-F001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
500293
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | |
| G: ENDCAP PORTS | 60 | |
| H: CHARGING SYSTEM | C | C |
| J: AUXILARY MOUNTING PAD | AB | AB |
| K: CHARGE PRESSURE SETTING | 20 | 20 |
| L: INPUT SHAFT | S1 | |
| M: CONTROLS | DC | |
| N: FILTRATION | L | |
| P: HIGH PRESSURE REGULATION | 1 | |
| SERIES 90 PUMP TYPE | 90R055 | 20:20bar |
| T: CONTROL ORIFICES | 02 | |
| W: SPECIAL HARDWARE FEATURES | GBA | |
| X: DATA SHEETS | F001 | F001 |
| Y: HIGH PRESSURE SETTING A | 42 | 42 |
| Z: HIGH PRESSURE SETTING B | 42 | 42 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |