5003093
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5003093
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | MBR120 H2O-Gate | |
| Circuit | Open Loop | |
| Containment Tray | Yes | |
| Cooler | Full Flow Return Air/oil rear-mount (3GPM max flow) | |
| Displacement | 5 gal/min | |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Piston | |
| Installation Position | Vertical | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | Single station manifold | |
| Model Code | PSLPA1020P010XX730XXXXXXD4WFXWXMP1XX/M1R6/ | |
| Model Series | Profile-Pak | |
| Motor Power | 5 HP | |
| Oil Tank | 20 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 3000 Psi | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-3000 PSI | |
| Product Height | 28.9 in | |
| Product Length/Depth | 27 in | |
| Product material | Cast Iron | |
| Product Type | Vertical Packaged Systems | |
| Product Volume | 14045.4 in³ | |
| Product Width | 18 in | |
| Pump Control Type | Standard control | |
| Return Filter | 60 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSLP Series | |
| Valve Size | DO3 | |
| Voltage | 230 V | |
| Winding Type | Standard |