Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 50091S-06-02FAHEZ | |
| Compatible hose ID IN | 0.125 | |
| Compatible hose ID MM | 3.175 | |
| Compatible hoses | FC686 | FC686 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -2 | -2 |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
