Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 50091S-08-04HAZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | FC686 | FC686 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.870 | |
| Drop dimension MM | 47.50 | |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 1.181 | |
| Hose cut off factor MM | 30.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 2.106 | |
| Product height mm | 53.500 | |
| Product length in | 2.440 | |
| Product length mm | 62.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.472 | |
| Product width mm | 12.000 | |
| Thread sealant | NO | No |
