Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.330 | |
| A dimension MM | 109.982 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 50092-20-10Y2 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.940 | |
| Drop dimension MM | 74.68 | |
| End size 1 | -20 | -20 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Hose cut off factor IN | 2.450 | |
| Hose cut off factor MM | 62.230 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 2.933 | |
| Product height mm | 74.498 | |
| Product length in | 4.330 | |
| Product length mm | 109.982 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |