BZZ 200 ON STEERING UNIT
502-1385-411867-9
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.600 |
| Product height mm | | 91.440 |
| Product length in | | 6.299 |
| Product length mm | | 160.000 |
| Product width in | | 3.600 |
| Product width mm | | 91.440 |