Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 530,970 N | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 12,68 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Spring, Inside Diameter | 11,2000 mm | |
| Spring, Length Test | 49,1800 mm | |
| Spring, Length unloaded | 73,1300 mm | |
| Spring, Outside Diameter | 17,2000 mm | |
| Spring, Rate | 22,170 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |