![Danfoss HRC Hydraulic Remote Controls 502AA00187A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318652%2FID463022800703-0101_preview.jpg&w=1920&q=75)
Danfoss
502AA00138A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
502AA00138A
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Hydraulic Pilot Operated |
| Ambient temperature - max | 60 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Brand | Danfoss |
| Communication input | None |
| Construction | Mono-block |
| Feature | Higher productivity with precise controlDesign safer, more ergonomic workstationsReliable one-hand Danfoss STC connections |
| Maximum Flow Rate | 20 l/min |
| Maximum Fluid Temperature | 90 °C |
| Maximum Pressure Rating | 100 bar |
| Minimum Ambient Temperature | -40 °C |
| Minimum Fluid Temperature | -20 °C |
| Model Code | HRC150SL0000162A |
| Mount Type | Through holes |
| Nominal Flow Rating | 20 l/min |
| Ports | SAE |
| Pressure Rating | 100 bar |
| Product Height | 5 in |
| Product Length/Depth | 2.24 in |
| Product material | Cast Iron |
| Product Type | Hydraulic Remote Controls |
| Product Volume | 13.216 in³ |
| Product Weight | 3 lb |
| Product Width | 1.18 in |
| Sections | 0 |
| Sub-brand | None |
| Trade Name | HRC |
| Unit type | Mobile Hydraulic Remote Valves |
| Work Ports | Through holes |