Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.600 | |
| Product height mm | 91.440 | |
| Product length in | 8.300 | |
| Product length mm | 210.820 | |
| Product width in | 3.300 | |
| Product width mm | 83.820 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |