Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 503-1290-10 | |
| End size 1 | -10 | -10 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hex size 1 IN | 0.551 | |
| Hex size 1 MM | 14.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1290 | 1290 |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
