Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 503-1290-20 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hex size 1 IN | 2.008 | |
| Hex size 1 MM | 51.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1290 | 1290 |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |
