DRUCKFEDER 2,10X 14,90X 26,03 n= 3,50
507159
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
507159
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 214,600 N |
| Material | OTEVA 70 |
| Number of active Coils | 3,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 12,8000 mm |
| Spring, Length Test | 13,4900 mm |
| Spring, Length unloaded | 26,0300 mm |
| Spring, Outside Diameter | 17,0000 mm |
| Spring, Rate | 17,110 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,1000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |