SCREW-HEX FLG, EN1665 M06x16 10.9 SCOTCH
508437
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 517229
508437
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 10.9 |
| Remarks | SCOTCH GRIP |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 6,6000 mm |
| Screw, Head Type | HEXA |
| Screw, Hex Width | 10,0000 mm |
| Screw, Length | 16,0000 mm |
| Standard | DIN EN 1665 |
| Standard Class Level | N/A |
| Thread, Size | M6 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |