Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | N/A | |
| Describes displacement | N/A | |
| Equipped wt Speed Ring | N/A | |
| factor used for pricing | N/A | |
| Force at Test Length | 3982,820 N | |
| leading prod price dependency | N/A | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 2,92 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 55,0000 mm | |
| Spring, Length Test | 48,9900 mm | |
| Spring, Length unloaded | 95,8000 mm | |
| Spring, Outside Diameter | 73,0000 mm | |
| Spring, Rate | 85,080 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A | |
| Wire, Diameter | 9,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |