PUMP-VAR-DISPL CCW 90PV250
508993
Model code: 90L250-KA-1-DE-80-T-3-C8-K-03-NNN-32-32-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
S90P AUXMTG FOR SERVICE | DE | DE |
S90P CHARGING FOR SERVICE | K | K |
S90P CHRPRESS FOR SERVICE | 24 | 24 |
S90P CNTRORF FOR SERVICE | 03 | 03 |
S90P CONTROL FOR SERVICE | KA | KA |
S90P DISPLIM FOR SERVICE | 3 | 3 |
S90P ENDCAP FOR SERVICE | 80 | 80 |
S90P FILTRATION FOR SERVICE | T | T |
S90P HPPORTA FOR SERVICE | 32 | 32 |
S90P HPPORTB FOR SERVICE | 32 | 32 |
S90P PRESSREG FOR SERVICE | 1 | 1 |
S90P PRODUCT FOR SERVICE | 90L250 | |
S90P SHAFT FOR SERVICE | C8 | C8 |
S90P SHF FOR SERVICE | NNN | NNN |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |