
MOTOR-VAR-DISPL 51MV080
509064
Model code: 51V080-R-C7-N-N2-NN-N-N-A0-NNN-016-AA-E6-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:not applicable |
K: LOOP FLUSHING VALVE | E6 | E6:7.0 l/min,16bar |
L: INPUT SHAFT | C7 | C7:23T16/32pitch |
M: CONTROLS | N2 | N2:hyd 2pos |
N: SERVO PRESSURE | NN | NN:for special controls |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V080 | 51V080 |
T: CONTROL ORIFICES | A0 | A0 |
V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 016 | 016:16ccm |
Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |