Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 58,620 N |
| Material | SORTE D 17223 |
| Number of active Coils | 3,89 PC |
| Remarks | N/A |
| Size/Dimensions | L1.5XW1.5XH3.5 CM |
| Spring, Inside Diameter | 14,5000 mm |
| Spring, Length Test | 9,9000 mm |
| Spring, Length unloaded | 33,3500 mm |
| Spring, Outside Diameter | 17,3000 mm |
| Spring, Rate | 2,500 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,4000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |