Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | 10.9 |
Remarks | N/A |
Screw, Drive Type | EXTERNAL HEXA |
Screw, Head Diameter | N/A |
Screw, Head Height | 6,4000 mm |
Screw, Head Type | HEXAGON CAP H |
Screw, Hex Width | 17,0000 mm |
Screw, Length | 100,0000 mm |
Standard | DIN 931 |
Standard Class Level | N/A |
Thread, Size | M10 |
Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |