
MOTOR-VAR-DISPL 51MD080
509614
Model code: 51D080-R-D2-N-T1-R5-L-N-G0-NNN-065-AA-E6-00-B8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | L | L:110-370bar |
K: LOOP FLUSHING VALVE | E6 | E6:7.0 l/min,16bar |
L: INPUT SHAFT | D2 | D2:W35x2x30x16x9g DIN5480 |
M: CONTROLS | T1 | T1:el 2pos,12V DIN,energ max |
N: SERVO PRESSURE | R5 | R5:int A,PCOR A |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51D080 | 51D080 |
T: CONTROL ORIFICES | G0 | G0 |
V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 065 | 065:65ccm fix |
Z: PCOR SETTING | B8 | B8:280bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |