
MOTOR-VAR-DISPL 51MV160
509990
Model code: 51V160-R-C8-N-L2-B1-V-A-J1-ADA-056-AA-B3-B2-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
509990
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | A | |
| S51M CONTROL FOR SERVICE | L2 | |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | B3 | B3 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 056 | |
| S51M ORIFICE FOR SERVICE | J1 | J1 |
| S51M PCORSET FOR SERVICE | 00 | 00 |
| S51M PRODUCT FOR SERVICE | 51V160 | 28:280bar |
| S51M SERVORP FOR SERVICE | B1 | B1 |
| S51M SHAFT FOR SERVICE | C8 | C8 |
| S51M SHF FOR SERVICE | ADA | |
| S51M THRESP FOR SERVICE | V | |
| S51M THRESSET FOR SERVICE | B2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |