
Danfoss Hansen
50SR23
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
50SR23
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General Pneumatics, Construction, Industrial Plants |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure | 2000 Psi |
| Compliance(s) | US Industrial Interchange, ISO 6150 Series B, A-A-59439 |
| Connection style | Manual Connect |
| Coupling type | Coupling |
| End gender 1 | Female |
| End gender 2 | Male |
| End type 1 | Push to Connect |
| End type 2 | Line/Hose/Tube |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Nickel |
| Flow rate | 538 gal/min |
| Fluid compatibility | compressed air, gases and liquids |
| Hex Size 1 | 1.25 in |
| Hose ID | .75 |
| Internal connection type | Ball Lock |
| Item type | Female Half |
| Latch type | Push/pull |
| Media | Pneumatic |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 1.4 in |
| Product Length/Depth | 4.22 in |
| Product material | Brass |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 8.271 in³ |
| Product Weight | .683 lb |
| Product Width | 1.4 in |
| Safety locking mechanism | Sleeve lock |
| Seal material | Buna-N |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | 500 Series |
| UPC | 678146103130 |
| Valve type | 2 way |
| Working pressure | 500 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |