Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
510-1122-6H
BZZ 800 ON STEERING UNIT
510-1122-6H
Tools
Add to comparison
Add to comparison
510-1122-6H
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.300
Product height mm
83.820
Product length in
6.500
Product length mm
165.100
Product width in
3.500
Product width mm
88.900