
PUMP-VAR-DISPL CW 90PV075
510004
Model code: 90R075-FC-S-NN-8D-P-D-C6-D-B1-GMA-48-48-30-E101
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | D | limitation side 2, spec. servo cylinder at side 1 with hard spring |
G: ENDCAP PORTS | 8D | Twin ports, with pressure relief valve in suction line |
H: CHARGE PUMP | D | 17 cc/rev |
H: CHARGING SYSTEM | D | 17 cc/rev |
J: AUXILARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
L: INPUT SHAFT | C6 | 21T 16/32 Pitch |
M: CONTROLS | FC | NFPE, 24V AMP mini connector, displacement control without feedback link |
N: FILTRATION | P | pressure integral (short filter) |
P: HIGH PRESSURE REGULATION | S | Port A & B: low overshoot PL without endcap logic plugs, 450 to 520 bar settings |
SERIES 90 PUMP TYPE | 90R075 | Series 90 75cc/rev, clockwise rotation |
T: CONTROL ORIFICES | B1 | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GMA | CP15 +4 VALVE PLATE, INTEGRATED CONTROL |
X: DATA SHEETS | E101 | Customer SpecificTest Specification |
Y: HIGH PRESSURE SETTING A | 48 | 480 Bar |
Z: HIGH PRESSURE SETTING B | 48 | 480 Bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |