
Winner by Danfoss
51011Y-14-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Winner by Danfoss |
Compatible hose ID | .37 in |
Construction style | Crimp |
End type 1 | Metric |
End type 2 | Line/Hose/Tube |
Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
Finish/plating | Cr3+Zinc |
Hose cut-off factor | 1.37 in |
Hose dash size | -6 |
Inside diameter | .27 in |
Item type | Fitting Assembly |
Product Height | .55 in |
Product Length/Depth | 2.55 in |
Product material | Carbon Steel |
Product Type | Crimp Hose Fittings |
Product Volume | .771 in³ |
Product Width | .55 in |
Sub-brand | None |
Thread sealant | No |
Trade Name | 1-Piece |