Danfoss Airflex
510255
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Maximum Speed | 1000 RPM |
| Product Height | 24 in |
| Product Length/Depth | 24 in |
| Product material | Gray Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 3312 in³ |
| Product Width | 5.75 in |
| Sub-brand | Airflex |
| Trade Name | CTE Series |