Danfoss Airflex
510732
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
510732
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 60.062 in |
| Product Length/Depth | 60.062 in |
| Product material | Gray Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 64032.128 in³ |
| Product Weight | 2762 lb |
| Product Width | 17.75 in |
| Sub-brand | Airflex |
| Trade Name | VC Series |